It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All 304SS Housings

Housing, 316L SS with VB, 7 Round, for 30" Code 0/5, NPT

Material: W2T169188
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
This multi-tube housing is made of electropolished 316L stainless steel. This housing accommodates 7 cartridges in 30" lengths, either code 0 (SOE, 2-2-2 O-ring, flat closed end), or code 5 (SOE, 2-2-2 O- ring, spear closed end). The bottom of each housing is fitted with a 3/4" NPTF drain plug and the top of each housing is equipped with a NPTF vent. A V-band clamp closure allows cartridges to be changed quickly and easily.

ZHH000730

  • Maximum recommended flow rate: 105GPM
  • Housing uses electropolished 316L stainless steel construction that is easy to clean and provides maximum corrosion resistance
  • Predrilled support stand legs allows the housing to be secured to the floor or other mounting surface
  • 1/4" NPTF air vent plug on the cover allows for venting before start up

Specifications