It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

Validated Vent Capsules

Evoqua FCVPTO6S1 is a vent capsule filter composed of pleated hydrophobic PTFE filter membrane rated at 0.01 micron absolute. It is designed for small volume storage tank venting applications.

Other FCVPTO6S1 Features:

  • Convenient threaded inlet with 1/2" NPTM inlet fitting. Screws into 1/2" NPTF bulkhead fitting, eliminating the need for a filter housing
  • Hydrophobic expanded PTFE membranes are fully validated by bacterial challenge test methods
  • Thermally bonded polypropylene cage contains no adhesives, ensuring low extractables
  • 100% integrity tested in manufacturing and can be repeatedly autoclaved with steam up to 140°C

End Cap Style Guide

Validated Vent Capsules