It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

PVDF Validated

Evoqua PV Series validated cartridge filters are constructed of a hydrophilic PVDF membrane over a non-woven polypropylene support layer. PV cartridges are 100% tested in manufacturing to ensure absolute bacteria retention with typical titre reduction of greater than 107/cm2.

PV Series Features:

  • Quantitative retention of 107 CFU/cm2 Brevundiamonas diminuta ATCC® 19146 per ASTM methodology
  • Component materials meet the criteria of the USP <88> Reactivity Test for Class VI Plastics and the requirements of the USP <88> Safety Test, utilizing a 0.9% sodium chloride extraction
  • Component materials meet the "non-fiber releasing" criteria as defined in 21 CFR 210.3 (b) (6)
  • Will meet the USP Oxidizable Substances Test requirements after a water flush of less than or equal to 1 liter

PVDF Validated