It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

PES Validated

Evoqua VH Series validated cartridge filters are constructed of a pleated polyethersulphone membrane over a non-woven polyester support layer. Cartridges are 100% tested in manufacturing to ensure absolute bacteria retention.

VH Series Features:

  • Materials conform to the relevant requirements of 21CFR Part 177, current USP Plastics Class VI-121°C and ISO10993 equivalents
  • VH series sterilizing grade 0.2 micron filters are validated by bacterial challenge testing to methods specified in ASTM F838-83 (107 organisms per cm2 minimum) with typical in-house challenge levels being 1011 per 10 inch module for Brevundiamonas diminuta
  • Contain no surfactants or coatings to interfere with your application and the thermo-plastic construction process minimizes extractables

End Cap Style Guide