It looks like you are coming from United States, but the current site you have selected to visit is Belize. Do you want to change site?
A dry dock is a basin used for the construction, repair and maintenance of ships, boats and other vessels. The dock can be flooded to allow the vessel to float in and then dewatered, allowing the vessel to rest on a support platform where it can be worked on. Flygt pumps provide flexible and reliable liquid handling solutions for dewatering these docks.
When emptying the dry dock, the ships must be eased down to settle on the platform correctly. The shorter the time it takes to empty the dock, the higher the turnaround of vessels. Of course, this need must be balanced against the requirement of a slow and safe seating of the vessel in the dry state.
Proven to be the best and most reliable choice for both dry and submersible applications.
Intended for demanding applications such as municipal sewage and industrial effluent.
Level sensors adapted to the different requirements of level measurement in wastewater.
The Flygt 2000 series pumps are robust, mobile and truly versatile.
The Flygt 2600 series are popular dewatering pumps, known for job site dependability.
Flygt 2700 series handles corrosive and abrasive liquids with wide variances in pH levels.
High Volume, Medium-Head, Large Solids-Handling Capabilities
Godwin gas powered pumps available in dewatering, trash, pressure and plastic models.
Godwin Heidra pumps - reliable hydraulic submersible pumps.
Monitoring and control products help you remain in full control around the clock.
All fields required.