It looks like you are coming from United States, but the current site you have selected to visit is Belize. Do you want to change site?

Yes, please! No, keep me on the current site

Lowara eSV Range: Elevating Pump Performance to New Heights

Available Range, Key Features, Advantages, Applications and Success Stories

The Lowara e-SV range is a series of fabricated vertical multistage pumps designed to enhance efficiency, durability, and versatility. These pumps are constructed from high-quality stainless steel, ensuring robust performance even in demanding environments. The e-SV pumps are engineered to handle a variety of liquids, from clean water to slightly contaminated fluids, making them suitable for a wide range of applications.

The e-SV range includes 11 models with 1-3-5-10-15-22-33-46-66-92-125 m³/h nominal capacities, allowing different flow rates and pressures to meet diverse needs. Here are some key specifications:

  • Flow Rate: Up to 160 m³/h
  • Head: Up to 330 meters
  • Power Supply: Available in three-phase and single-phase options, 50 and 60 Hz
  • Power: Standard motors from 0.37 kW to 55 kW
  • Operating Pressure: PN25-40 for sizes 1-22SV; PN16, PN25, PN40 for sizes 33-125
  • Temperature Range: -30°C to +120°C (standard version), with high-temperature options available up to +180°C

All pumps are equipped with IE3 standard motors if three-phase ≥0.75kW and with IE2 motors if single-phase.

What’s more, the e-SV is available with integrated Hydrovar X, as well as in the e-SVE Smart Pump configuration, both featuring advanced frequency converters combined with the latest synchronous motor technologies. This integration reduces the number of components and significantly enhances overall system reliability. Supplied as pre-programmed pre-assembled packages, both the e-SV with Hydrovar X and the e-SVE Smart Pump offer market-leading efficiency, with energy savings of up to 70% compared to fixed-speed systems, while also minimizing installation time straight out of the box.

“The Lowara e-SV range is not just a product”, says Nicola Elevati, Senior Product Manager in Xylem. “It's a solution that elevates pump performance to new heights, ensuring efficiency, reliability, and satisfaction across various applications”.


Key Features

  • High Efficiency: The e-SV pumps are engineered for maximum efficiency, reducing energy consumption and operational costs.
  • Robust Construction: Made from high-quality stainless steel, these pumps are built to withstand harsh conditions and ensure longevity.
  • Design solutions: The pump features reduced axial thrusts that allow the use of standard motors, along with EN and ISO-compliant mechanical seals.
  • Versatility: Suitable for both clean and slightly contaminated liquids, the e-SV range is adaptable to various industrial and commercial settings.

Advantages

  • Energy Savings: With their high efficiency, e-SV pumps contribute to significant energy savings, making them an eco-friendly choice.
  • Durability: The robust construction ensures reliable performance over extended periods, reducing the need for frequent replacements.
  • Cost-Effective: The combination of energy efficiency and durability translates to lower total cost of ownership.
  • Flexibility: The wide range of models and configurations allows for tailored solutions to specific requirements.
  • Easy Maintenance: the e-SV pump offers several features that simplify service and reduce downtime compared to conventional pumps. Reduced axial thrusts allow the use of standard motors, which are readily available on the market—making replacements faster and more convenient. In addition, the mechanical seals can be replaced without removing the motor for units above 4 kW, further streamlining maintenance procedures and minimizing operational disruptions.

Applications

The Lowara e-SV pumps are ideal for:

  • Water Supply Systems: Ensuring consistent water pressure and flow in residential, commercial, and industrial settings.
  • Booster Systems: Enhancing water pressure in high-rise buildings and large facilities.
  • Irrigation: Providing reliable water delivery for agricultural applications.
  • HVAC Systems: Supporting heating, ventilation, and air conditioning systems with efficient water circulation.

Numerous clients have experienced remarkable improvements in their operations thanks to the Lowara e-SV range. Learn more our latest successful implementation of the e-SV with hydrovar® X in the municipality of Großostheim.