It looks like you are coming from United States, but the current site you have selected to visit is Belize. Do you want to change site?

Yes, please! No, keep me on the current site

3SDX – Explosion Proof 3″ Sewage Pump

Overview Performance Curves Solutions Documentation & Tools
Overview

Overview

Product Features
  • Cast Iron, ASTM A48, Class 30, two vane, semi-open impeller with non-clog design and pump out vanes for mechanical seal protection
  • Heavy duty gray cast iron, ASTM A48, Class 30, Volute type casing with 3″ 125# flanged, horizontal discharge conforming to ANSI standards
  • Tandem mechanical seal system in an oil filled seal chamber. Each seal operates independently to ensure fail safe performance
  • Explosion Proof Motor for use in hazardous locations. Rated Class 1, Groups C&D

Commercial Explosion Proof Submersible Sewage Pumps 3SDX

3″ Discharge Submersible Sewage Pump with Explosion Proof Motor

Applications:
Designed for a variety of hazardous commercial and industrial applications
Sewage Systems
Flood and pollution control
Dewatering and effluent
Hospitals, trailer courts, hotels and motels

Solutions