It looks like you are coming from United States, but the current site you have selected to visit is Belize. Do you want to change site?

Yes, please! No, keep me on the current site

Grinder Wastewater Pumps Submersible Grinder Pump – 12GDS

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features
  • Single phase pumps now have built-in overload protection.
  • Impeller: Silicon bronze, multi-vane semi-open, with pump-out vanes for mechanical seal protection. Balanced for smooth operation.
  • Grinder Cutter System: The anti-roping design, hardened cutter is keyed to the  motor shaft for positive drive. The cutter ring is specially designed to be reversed when the first side wears out thus doubling its life and reducing maintenance costs. The cutter system is designed and tested to pass items found in normal wastewater.
  • Casing: Heavy duty cast iron, volute type for maximum efficiency. Use with A10-12 guide rail system for ease of installation and maintenance.
  • Dual Mechanical Seals: Silicon carbide vs. silicon carbide outer seal and ceramic vs. carbon inner seal, stainless steel metal parts, BUNA-N elastomers. Upper and lower shaft seals are positioned independently and are separated by an oil-filled chamber. Optional Silicon/Tungsten Carbide outer seal available.
  • Optional Seal Sensor Probe: Located in oil-filled chamber. If pumpage should begin to leak past lower seal it indicates to pump control panel a fault has occurred. Requires optional Seal Fail Circuit in the control panel.
  • Fasteners and Pipe Plugs: 300 series stainless steel.

DUAL SEAL WITH OPTIONAL SEAL SENSOR PROBE

Designed for high Head sewage applications where a gravity system is not practical. Ideal for pressure sewage systems.

MODELS & WEIGHTS

12GDS1G31A1A – 110 lbs

12GDS1G21A1A – 110 lbs.

12GDS3G21A1A – 105 lbs.

12GDS3G31A1A – 105 lbs.

12GDS3G41A1A – 105 lbs.

12GDS3G51A1A – 105 lbs.

Specifications

Specifications

Specifications
12GDS
Solids handling capabilities
3" Maximum
Discharge
1 1⁄4″ NPT removable flange
Capacities
up to 46 GPM
Total Heads
up to 106 feet TDH
Documentation & Tools

Documentation & Tools

Interactive Tools