Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Rule 4000 (15141) Model Number: 56D  Volts (DC): 12

Rule 4000 (15141) Model Number: 56D-24  Volts (DC): 24

 

Designed for the toughest applications, the 4000 gph (15140 lph) pump optimizes Rule's exclusive design features to produce the highest capacity available for a pump its size. 2" (51mm) discharge outlet. 12 Volts DC unless noted.

Our range of higher capacity standard bilge pumps are usually operated via a float switch or another level-sensing device, and give outputs from 1500 GPH (5678 LPH) to 4000 GPH (15141 LPH). Our Gold series pumps come with five-year warranties.

Specifications

Specifications

 
 
Pumps
56D
56D-24
56D-32
56S
Flow Rate
4000 (gph) 15140 (lph)
4000 (gph) 15140 (lph)
4000 (gph) 15140 (lph)
4000 (gph) 15140 (lph)
Port Type
2" (51mm) Hose barb
2" (51mm) Hose barb
2" (51mm) Hose barb
2" (51mm) Hose barb
Voltage
12, 24 or 32 (Vdc)
12, 24 or 32 (Vdc)
12, 24 or 32 (Vdc)
12, 24 or 32 (Vdc)
 
 
Models
56D
56D-24
56D-32
56S
Automated
Non-Automatic 12v
Non-Automatic 24v
Non-Automatic 32v
Automatic 12v
Voltage
12 (Vdc)
24 (Vdc)
32 (Vdc)
12 (Vdc)
Amp Draw
15.5 (amp)
6.9 (amp)
5 (amp)
15.5 (amp)
Fuse Size
25 (amp)
15 (amp)
10 (amp)
20 (amp)
Height
196.8 (mm) 7 3/4 (inches)
196.8 (mm) 7 3/4 (inches)
196.8 (mm) 7 3/4 (inches)
235 (mm) 9 1/4 (inches)
Width
124 (mm) 4 7/8 (inches)
124 (mm) 4 7/8 (inches)
124 (mm) 4 7/8 (inches)
124 (mm) 4 7/8 (inches)
Weight
2.5 (kg) 5.8 (lb)
2.5 (kg) 5.8 (lb)
2.5 (kg) 5.8 (lb)
2.5 (kg) 5.8 (lb)
Solutions

Solutions

Recommended Solutions

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.