Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Rule 3700 (14006) Model Number: 14A  Volts (DC): 12

Rule 3700 (14006) Model Number: 13A(Gold)  Volts (DC): 12

Rule 3700 (14006) Model Number: 16A  Volts (DC): 24

Heavy duty construction for both commercial and pleasure boat use; known for trouble free operation and reliability.  1-1/2" (38mm) discharge outlet. 12 Volts DC unless noted.

Our range of higher capacity standard bilge pumps are usually operated via a float switch or another level-sensing device, and give outputs from 1500 GPH (5678 LPH) to 4000 GPH (15141 LPH). Our Gold series pumps come with five-year warranties.

Specifications

Specifications

 
 
Pumps
14A
14A-6UL
16A
13A
55S
Flow Rate
3700 (gph) 14010 (lph)
3700 (gph) 14010 (lph)
3700 (gph) 14010 (lph)
3700 (gph) 14010 (lph)
3700 (gph) 14010 (lph)
Port Type
1 1/2" (38mm) Hose barb
1 1/2" (38mm) Hose barb
1 1/2" (38mm) Hose barb
1 1/2" (38mm) Hose barb
1 1/2" (38mm) Hose barb
Voltage
12, 24 or 32 (Vdc)
12, 24 or 32 (Vdc)
12, 24 or 32 (Vdc)
12, 24 or 32 (Vdc)
12, 24 or 32 (Vdc)
 
 
Models
14A
14A-6UL
16A
13A
55S
Automated
Non-Automatic 12v
Non-Automatic, 12v, UL listed with 6’ (1.8m) wire leads
Non-Automatic 24v
Gold-Series, Non-Automatic, 12v, 5 year warranty
Automatic 12v
Voltage
12 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
12 (Vdc)
Amp Draw
15.5 (amp)
15.5 (amp)
6.9 (amp)
15.5 (amp)
15.5 (amp)
Fuse Size
25 (amp)
25 (amp)
15 (amp)
25 (amp)
25 (amp)
Height
184 (mm) 7 1/4 (inches)
184 (mm) 7 1/4 (inches)
184 (mm) 7 1/4 (inches)
184 (mm) 7 1/4 (inches)
209.5 (mm) 8 1/4 (inches)
Width
124 (mm) 4 7/8 (inches)
124 (mm) 4 7/8 (inches)
124 (mm) 4 7/8 (inches)
124 (mm) 4 7/8 (inches)
124 (mm) 4 7/8 (inches)
Weight
2.4 (kg) 5.4 (lb)
2.4 (kg) 5.4 (lb)
2.4 (kg) 5.4 (lb)
2.4 (kg) 5.4 (lb)
2.5 (kg) 5.8 (lb)
Solutions

Solutions

Recommended Solutions

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
+

There was a problem...

Install for this language not supported at the moment. Please try again later.