50840 series Low Pressure Cyclone Centrifugal Pump

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: 50840 series

  • Heavy duty robust stainless steel construction
  • One tool servicing (3/8" Spanner)
  • Virtually silent running centrifugal pump
  • Long-life DC motor
  • Rotatable head 90° segments
  • Anti-clogging impeller design
  • Long-life mechanical seal
  • ISO 8846 MARINE and USCG Regulations for Ignition Protection.
  • ISO 8849 MARINE Bilge Pump Standard

"Cyclone Pump" Stainless Steel DC Motor/Pump Unit

Flow rate: 110 Litres/min (29.7 gallons/min)
Pressure up to 0.6 bar (8.7psi)

Specifications

Specifications

Pumps
50840 series
Body Materials
Stainless steel
Port Type
3/4" (19mm)
Voltage
12 or 24 (Vdc)
Motor Brush Life
3500 (hrs)
Duty Cycle
Continuously rated @ 20°C ambient, 20°C Fluid temperature at 2.5 metres of water (0.25 bar) (see Performance Curve)
Weight
2.88 (kg) 6.3 (lb)
Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.