It looks like you are coming from United States, but the current site you have selected to visit is Belize. Do you want to change site?

Yes, please! No, keep me on the current site

3-Way Panel Lighted Switch

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: 41
Description: 3-way panel switch - lighted
Volts: 12
Max Amps (DC): 20

Model No.: 42
Description: 3-way panel switch - lighted
Volts: 24-32
Max Amps (DC): 10 (24V), 6.5 (32V)

41 3-Way Panel Lighted Switch
 
Voltage 12 V DC
Amp Draw 20 A
Dimensions (H x W)      2 x 3 1/4 (inch) 5.1 x 8.3 (cm)     
42 3-Way Panel Lighted Switch
 
Voltage 24 or 32 V DC
Amp Draw 10 or 6.5 A
Dimensions (H x W)      2 x 3 1/4 (inch) 5.1 x 8.3 (cm)     

Controls any pump equipped with an automatic float switch.  Toggle has three positions (automatic, off, or manual) and has a "fail safe" spring return to "off" from the "manual" position.  Panel is black stainless steel and has red indicator light and fuse holder.

Solutions

Solutions

Recommended Solutions

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools

Documentation & Tools

Documents