It looks like you are coming from United States, but the current site you have selected to visit is Belize. Do you want to change site?

Yes, please! No, keep me on the current site

GS Fixed speed booster sets

Overview Technical Drawings Accessories Solutions Documentation & Tools
Overview

Overview

Product Features
  • Fully automatic booster sets
  • Can be equipped with 2-3 pumps
  • Certified for use with drinking water
  • Delivery: up to 630 m³/h
  • Head: up to 160 m

The Lowara GS series booster sets are fully automatic booster sets for water supply. They are equipped with 2-3 fixed speed pumps (where one can be a jockey pump), control panel, SM30 controller and pressure transmitters, all mounted on a frame for easy installation. The SM30 is easy to set and can be connected to a BMS system via Modbus.

The GS series booster sets can be fitted with vertical e-SV multistage pumps.

GS series booster sets are certified for use with drinking water according to WRAS, ACS and D.M. 174.

The GS series is also available with other pump series and in special versions on request.

Technology

Technical Drawings

Accessories

Accessories

Accessories

e-SV Stainless Steel Vertical Multi-stage Pumps

  • Versatile high efficiency multistage pump
  • Robust, long life design
  • Available with Hydrovar variable speed pump controller
  • Certified for use in potable water 
  • Delivery: up to 160 m³/h
  • Head: up to 330 m