It looks like you are coming from United States, but the current site you have selected to visit is Belize. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Concertor Concertor XPC

Overview Specifications Solutions
Overview

Overview

Product Features
  • Clog detection and pump cleaning
  • Constant power
  • Motor efficiency in compliance with IE4
  • Always correct impeller rotation
  • Built-in motor protection
  • Soft start/Soft stop
  • Set-Up wizard
  • Communication to external systems
  • Local and remote alarms and history
  • Energy minimizer
  • Sump cleaning
  • Discharge pipe cleaning

This market-leading system is suitable for most pump stations in a wastewater collection system. Since it comes pre-engineered and pre-configured, you can simply hook it up and start operating. It gives you the lowest cost of ownership with maximum reliability, performance and flexibility to It operate stations with 1 to 4 pumps.

Specifications

Specifications