It looks like you are coming from United States, but the current site you have selected to visit is Belize. Do you want to change site?

Yes, please! No, keep me on the current site

WP QF Water Meter

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Sealed register waterproof (IP 67)
  • Sealed register may be rotated through 360°
  • Up to 3 pulsers can be fitted without breaking the meter seal
  • Maximum corrosion protection by powder coating
  • Interchangeable measuring element
  • Performance data better than class B for cold water up to 40° C

The WP QF water meter measures cold water up to 40° C (overloadable up to 50° C) in water supply pipelines with pressure up to 25/40 bar. It also operates as a flow sensor for heat meters. It measures hot water up to 130° C (overloadable up to 150° C) in heating systems with pressure up to 25/40 bar.

The DN 500 model measures high, relatively constant flow rates in long-distance pipes.

Benefits to You

  • Measures cold water up to 40° C (overloadable up to 50° C) in water supply pipelines with pressure up to 25/40 bar
  • Can be installed in horizontal, vertical or inclined position
  • Operates as a flow sensor for heat meters
  • Measures hot water up to 130° C (overloadable up to 150° C) in heating systems with pressure up to 25/40 bar
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools