It looks like you are coming from United States, but the current site you have selected to visit is Belize. Do you want to change site?

Yes, please! No, keep me on the current site

WP-F Dynamic Protection Filter

Overview Solutions Documentation & Tools
Overview

Overview

WP-F Dynamic is a protection sieve that is installed to protect a water meter from damage. The heavy-duty sieve element retains any large particles. Cleaning of pipes after maintenance or rupture in the pipe.

Benefits to you 

  • Protects water meters from damage
  • Retains large particles in heavy-duty sieve
  • Cleaning is easy with a removable sieve element
Product Features
  • Small head loss
  • Sieve elements for use with all WP-Dynamic and MeiStream bodies
  • Protection sieve sizes DN 40 to DN 200
  • Identical sieve elements for DN 40 to 65 and DN 80 + 100
  • Stainless steel sieve element
  • Powder coated body for maximum corrosion protection

 

Specifications

  • Max. working pressure 16 bar
  • Max. water temperature 50 °C

For more information about this product, please download the data sheet.

Documentation & Tools

Documentation & Tools