Air Cooled Heat Exchangers Standard Xchange AirEx Series Bar and Plate - air to oil
Overview

Overview
Product Features
- Uses air for cooling
- Bar & plate core
- Aluminum construction
- Thermally efficient. Up to 65% smaller than fin tube designs
- Low noise options available
- Standard designs
- Lower cost
- Shorter leadtime – typically 2 weeks
Compact bar and plate design using air for cooling where water is unavailable, costly or undesirable.
Can be up to 65% smaller than Fin Tube designs.
Typically supplied with fan/motor but can be supplied without.
All aluminum cooler core.
Maximum performance with non-louvered fin design that prevents clogging.
Low noise designs available.
Maximum 377 psi & 250°F
Applications: Oil cooling with air, but can be used with other fluids compatible with aluminum.
Solutions
Solutions
Recommended Solutions
Documentation & Tools