Wet Rotor Circulators Lowara ecocirc PREMIUM High efficiency circulators

Overview
- High efficiency pumps with ECM-technology and permanent magnet rotor
- Three control modes:
- automatic proportional pressure control
- automatic constant pressure control
- stepless manual set fixed speed
- Display
- Anti-Block technology
- Inrush current limitation
- Plug, easily assembled and connected without any tools
- Automatic air purge
- 4m and 6m versions
Highly efficient circulators for domestic heating
High efficiency pumps with ECM-technology and permanent magnet rotor. The ecocirc PREMIUM can be operated either on automatically adjusted speed or on manual set speed, which makes it suitable for applications like radiant heating (one- and two pipe systems), underfloor and surface heating, boiler feed, solar stations and similar applications.
The impressively simple shaftless spherical motor design has only one single self-aligning bearing and no shaft, which significantly reduces the number of costly and complicated parts. And of course ecocirc PREMIUM delivers high efficiency, the EEI value exceed the ErP 2015 level.
The ecocirc PREMIUM is a truly reliable circulator featuring Anti-Block technology, dry-run protection and inrush current limitation. The Anti-Block technology efficiently prevents magnetite to enter the rotor chamber thus prevents blockage even in old systems. The dry-run protection and the inrush current limitation protect the motor from being overheated if dry running and damaged by high inrush currents.
Three stepless control options
- stepless manual set fixed speed
- automatic proportional pressure control Δp-v
- automatic constant pressure control Δp-c
Features
- Multi display showing power consumption, head and flow
- Plug, easily assembled and connected without any tools
- Automatic air purge, allows the ecocirc PREMIUM to effectively remove the air from the pump housing and motor chamber and afterwards return to its settings
Replacement guide
Eventually old pumps need to be replaced. With the new high efficiency ecocirc range, it pays back to replace a 5 year old pump fixed speed pump already today. The difference in efficiency makes the investment profitable already after two years (depending on operation time).
The replacement guide contains information on like for like replacement models and can be found under Documentation and Tools.
Specifications
Technical Drawings
Solutions
Recommended Solutions




Documentation & Tools
Interactive Tools

Selection tool for Xylem Products.

An extensive guide with like for like replacements for wet rotor circulators