CD Series Godwin CD150S

Overview
- Dri-Prime® automatic self-priming system
- Solids handling versatility with interchangeable CD and NC impellers
- Redesigned pumpend delivers improved reliability and fuel economy
- Streamlined serviceability, reduced service time
- Included new generation of Field Smart Technology (FST) - Peace of mind
- US EPA Final Tier 4 engines
- Liquid bath mechanical seal for dry-running and reduced maintenance costs
- Abrasion-resistant silicon carbide seal faces for trouble-free performance
High Volume, Medium Head, Large Solids-Handling Capabilities for Construction Sites and General Dewatering
The Godwin CD150S Dri-Prime pump is a versatile, general purpose dewatering pump designed for use in the industry’s most challenging construction, municipal, industrial and emergency response applications. This rugged pump is ideally suited for tough dewatering jobs, and is the reliable choice for rental solutions.
The CD150S is a member of the Godwin S Series of Smart pumps, equipped with a new generation of Field Smart Technology (FST) for remote monitoring and control. In addition to improved hydraulic efficiency, greater fuel economy, and streamlined serviceability, the CD impeller is now interchangeable with a Flygt N-Technology non-clog impeller, providing the flexibility to tackle stringy, modern wastewater applications with the same pump.
Available Options
- Diesel engine, natural gas engine or electric motor driven
- Highway trailer or skid mount, both incorporating integrated overnight running fuel tanks
- Sound attenuated enclosure available
- Reinforced, Double-walled environmentally friendly skid base to protects against fluid spills
- Or Double-walled skid base to protects against environmentally hazardous liquid spills
Accessories
Accessories
HDPE Piping
- Strong, durable, flexible and lightweight
- High performance and long life expectancy
- Weather resistant
QD Pipe & Fittings
- High tensile strength hot-dipped galvanized steel
- Quick disconnect (QD) coupling system
- 2" to 12" pipe, fittings, and adapters available
Solutions
Recommended Solutions