IQ Sensor Net System IQ Sensor Net SensoLyt PtA pH Electrode

Overview Specifications Documentation & Tools
Overview

Overview

The WTW IQ Sensor Net SensoLyt PtA pH Electrode is an ORP electrode with built in reference for SensoLyt 690/700 probes.

Product Features
  • ORP Measuring range: - 2000 ... 2000 mV
  • pH Application range: pH 4 ... 12
  • Pressure range at temperature: 0 °C (32 °F) - 1000 kPa (10 bar) / 60 °C (140 °F) - 100 kPa (1 bar)

The WTW IQ Sensor Net SensoLyt PtA pH Electrode is used for measurements in waste water, emulsions, suspensions and media that contain protein and sulphide.

SKU109 125Y

Specifications

Specifications

Specifications
IQ Sensor Net SensoLyt PtA pH Electrode
Equipment used with
SensoLyt Probes
Warranty
6-months on the electrodes
Documentation & Tools

Documentation & Tools

Brochure

Guideline