It looks like you are coming from United States, but the current site you have selected to visit is Botswana. Do you want to change site?

Yes, please! No, keep me on the current site

Variable Speed Pressure Booster Sets Lowara GV

Overview Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Fully automatic booster sets
  • Equipped with 2-6 pumps
  • One speed controlled pump
  • Remote set and control via Modbus or Internet
  • Certified for use with drinking water

The Lowara GV series booster sets are fully automatic booster sets for water supply. They are equipped with 2-6 pumps (where one can be a jockey pump), pressure transmitters and control panel including a SD60 controller and a variable frequency drive, all mounted on a frame for easy installation. One pump is speed controlled and the rest operates at full speed. With the SD 60 controller it’s easy to set and check the performance either on site or remote via Modbus or internet.

The GV series can be fitted the following pumps:

  • Vertical multistage pumps e-SV series from 15 to 125
  • End suction pumps e-NSC and e-SH series from 32 to 80 (on request)

The GV with e-SV series pumps are certified for use with drinking water according to WRAS, ACS and D.M. 174.

 

Technology

Technical Drawings

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect
Xylect

Selection tool for Xylem Products.

Lowara Drawing Center
Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder
Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Brochure

Technical Brochure