Overview
- Fully automatic booster sets
- Can be equipped with 2-3 pumps
- Certified for use with drinking water
- Delivery: up to 630 m³/h
- Head: up to 160 m
The Lowara GS series booster sets are fully automatic booster sets for water supply. They are equipped with 2-3 fixed speed pumps (where one can be a jockey pump), control panel, SM30 controller and pressure transmitters, all mounted on a frame for easy installation. The SM30 is easy to set and can be connected to a BMS system via Modbus.
The GS series booster sets can be fitted with vertical e-SV multistage pumps. These booster sets are certified for use with drinking water according to WRAS, ACS and D.M. 174.
The GS series is also available with other pump series and in special versions on request.