It looks like you are coming from United States, but the current site you have selected to visit is Botswana. Do you want to change site?

Yes, please! No, keep me on the current site

Jabsco 31700 Washdown & Baitwell Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 31700 Series

  • Run Dry Without Damage
  • Smooth Flow
  • Four Piston, Diaphragm Pump
  • Powerful Heavy Duty Motor with Thermal Overload Protection
  • Snap-in Ports
  • Waterproof Coating (-039x models only)
  • Pressure Switch with Rubber Boot
  • Meets USCG Regulation 183.410 and EN ISO 8846 MARINE (Ignition Protection Standards)
  • Meets EN 50081-1 Electro-magnetic Compatibility

Washdown/Baitwell

Flow rate: Nominal 16.3 Litres/min (4.3 USgallons/min)
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats
Documentation & Tools

Documentation & Tools

Documents