It looks like you are coming from United States, but the current site you have selected to visit is Botswana. Do you want to change site?

Yes, please! No, keep me on the current site

MIPEG Aanderaa Mipeg X Compact

Overview
Overview

Overview

Product Features

N/A

Mipeg X Compact: A compact, scaled down version of the Mipeg X – Where space matters

The Compact 7” Display system:

Monitor and display the crane operation showing:

  • Hook Load, the load suspended by the crane hook
  • The crane operating Radius
  • The operator selected Sea Duty and crane rigging, #Falls
  • Based upon the selections, the crane OEM Safe Working Load ( SWL) will be displayed. The display units may either be the imperial Lbs & Feet or the Metric, Tonne and Meters.
  • A large, clear analogue pointer will show the % of Safe Working Load ontop of the “traffic light” Green - Yellow - Red color band.

In addition the following is configurable features and settings:

  • Safe reach
  • Boom Angle, inclination above horizontal
  • Crane Overturning / Tipping Moment

Configurable settings

Safe Reach Indicator, lets operator know how far to boom down with the actual weight carried by the hook before exceeding prewarning and alarm limits – “plan ahead tool”

User friendly

  • Easy to understand using intuitive graphics and symbols. Touch screen for simple, quick operation and acknowledgement
  • High back lighting of 1000 cd/m2 – giving a visible display even in sunlight, dimmable for night operation.
  • Resistive touch screen. May be used with gloves.
  • On board help such as: guidance and help procedures

Extreme specification

  • All parts including the operator`s display, ingress IP 66
  • System operating temperature
    − Cab equipment: -20 to 158oF (-30 to 70ºC)
    − External, boom mounted equipment -40 to 158ºF (-40 to 70ºC)
  • Certification to meet both Atex and IECEx (zone 2)

Compatibility

The Mipeg X Compact use the same sensors, interface and logic and computer as the Mipeg X, allowing seemless possible upgrade to all Mipeg X features.

The Mipeg X Compact system is compatible with load and boom angle sensors used by previous systems such as Mipeg 500, 1000 and the Mipeg 2000.

The Safe Reach Indicator System
The Slew Operation Monitoring System - OLM
The Hook Position System – Rope Speed Indicator System – RSI
The Wind Speed and Direction System
The Safe Load Indicator and Crane Monitoring System