It looks like you are coming from United States, but the current site you have selected to visit is Botswana. Do you want to change site?

Yes, please! No, keep me on the current site

OxiTop Series WTW OxiTop®-IDS B 6 Measurement System for Soil Respiration

Overview Documentation & Tools
Overview

Overview

The WTW OxiTop®-IDS B 6 Measurement System for Soil Respiration enables lab procedures to determine the microbial soil respiration according to DIN ISO 16072.   

Product Features
  • Different vessels for optimized adaptation to the application
  • Measurements for up to 180 days for special applications
  • Also suitable for AT4 measurements

The WTW OxiTop®-IDS B 6 Measurement System for Soil Respiration comes in 6 measuring units and requires Multi 3620 IDS SET WL or Multi 3630 IDS SET WL which are sold separately (see WTW MultiLine® Multi 3620 IDS Multi-Parameter Portable Meter and WTW MultiLine® Multi 3630 IDS Multi-Parameter Portable Meter).

Additional features:

  • Includes 6 bottles PF45/500 of 500 ml each and 6 OxiTop® AD/SK adapters and accessories.
  • OxiTop®-IDS wireless measuring heads with Bluetooth® LE technology for operation with Multi 3620 IDS or Multi 3630 IDS
  • memory for 360 measuring points
  • Backlit graphic LCD and control LED
  • For routine BOD also operable without IDS multiparameter instrument.

Multiple versions:

  • OxiTop®-IDS B6 (SKU: 209728)
  • OxiTop®-IDS B6M - WTW with measuring vessel MG 1.0, for medium and high respiratory activity (SKU: 209730)
  • OxiTop®-IDS B6M-2.5 - WTW with MG 2.5 degradation tests according to AT4 (SKU: 209732)
Documentation & Tools

Documentation & Tools

Presentation