CentriPro 4″ Submersible Motors

Overview Industries & Applications ;
Overview

Overview

Product Features
  • Three-Wire - Capacitor Start Motor Design
  • Use with our CentriPro Quick Disconnect or CSCR style control boxes.
  • Two-Wire PSC (Permanent Split Capacitor) Design. Quieter than split-phase, 2-wire motors and reduces pulsation noise. Capacitor built-in and hermetically sealed.
  • Laser Welded - 21st century welding technology for improved welds.
  • 700 Lb Thrust Rating - much higher than competitive motors.
  • Precision machined, one-piece, stainless steel castings used for upper and lower end bells.
  • Water-filled design with non-toxic propylene glycol solution to protect the motor during shipping and storage.
  • Built-in check valve allows well water to enter motor as needed.
  • Replaceable motor lead is held in place by (2) screws for controlled compression - no danger of stripping the lead threads.

Xylem Applied Water now offers a competitive line of CentriPro 4-inch submersible motors. We offer ½-5HP single phase and ½-10HP three phase motors.

The motors feature built-in lightning/surge protection. All have a 700# thrust bearing as compared to our major competitor’s 300# and 650# ratings. The 1/2 – 1 HP, 3-wire and all 2-wire models have on- winding thermal overloads.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

+

There was a problem...

Install for this language not supported at the moment. Please try again later.