It looks like you are coming from United States, but the current site you have selected to visit is Bahamas. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt N-Technology Pumps Flygt N-Technology N 3531

Overview Specifications Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and reliable

WASTEWATER N-TECHNOLOGY PUMP

Flygt N-pumps take on the toughest applications and get the job done. Every component is designed and manufactured to deliver sustained high efficiency. Thanks to patented N-technology with its innovative self-cleaning impeller, Flygt N-pumps deliver the highest total efficiency. They lower your energy bill and reduce unplanned maintenance costs. That adds up to total peace of mind – and big savings over the long term.

Most solid objects entering the pump will pass through the impeller between the impeller vanes. If an object gets caught on the leading edge of one of the vanes, it will slide along the backswept shape towards the perimeter of the inlet.

Due to the mechanical self-cleaning design, a sludge concentration up to 8% can easily be pumped.

FLEXIBLE AND MODULAR DESIGN

This self-cleaning pump features innovative functions that make it the best choice for a broad range of applications. The modular hydraulic design enables you to tailor the hydraulics to meet the requirements of virtually any application.

  • Replaceable wear ring in two materials, gray iron or Hard IronTM for different operation conditions
  • Hardened gray iron impeller for typical wastewater applications
  • Hard Iron™ impeller for abrasive and corrosive applications
  • Stainless steel impeller for special applications that require duplex stainless steel
  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • The double mechanical seal system consists of two sets of mechanical shaft seals that work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB ® specially developed for submersible use
  • Offers flexible cooling systems, e.g. closed loop cooling  system, media cooled or external cooling.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
N 3531 3 phase 14 poles 1470 50hz US
N 3531 3 phase 12 poles 1270 50hz US
N 3531 3 phase 10p 1070 50hz US
N 3531 3 phase 8p 870 50hz US
N 3531 3 phase 6p 670 50hz US
N 3531 3 phase 14 poles 1470 50hz Metric
N 3531 3 phase 12 poles 1270 50hz Metric
N 3531 3 phase 10p 1070 50hz Metric
N 3531 3 phase 8p 870 50hz Metric
N 3531 3 phase 6p 670 50hz Metric
N 3531 3 phase 14 poles 1470 60hz US
N 3531 3 phase 12 poles 1270 60hz US
N 3531 3 phase 10p 1070 60hz US
N 3531 3 phase 8p 870 60hz US
N 3531 3 phase 14 poles 1470 60hz Metric
N 3531 3 phase 12 poles 1270 60hz Metric
N 3531 3 phase 10p 1070 60hz Metric
N 3531 3 phase 8p 870 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
14
12
10
8
6
14
12
10
8
6
14
12
10
8
14
12
10
8
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
19 11/16 inch
19 11/16 inch
19 11/16 inch
19 11/16 inch
19 11/16 inch
500 mm
500 mm
500 mm
500 mm
500 mm
19 11/16 inch
19 11/16 inch
19 11/16 inch
19 11/16 inch
500 mm
500 mm
500 mm
500 mm
i) Rated power
53.6 hp - 93.9 hp
53.6 hp - 187.7 hp
80.5 hp - 288.3 hp
167.6 hp - 536.4 hp
415.7 hp - 911.9 hp
40 kW - 70 kW
40 kW - 140 kW
60 kW - 215 kW
125 kW - 400 kW
310 kW - 680 kW
60 hp - 170 hp
90 hp - 280 hp
135 hp - 500 hp
335 hp - 870 hp
44.7 kW - 126.8 kW
67.1 kW - 208.8 kW
100.7 kW - 372.8 kW
249.8 kW - 648.8 kW
j) Rated currents @400V
113 A - 200 A
99 A - 360 A
138 A - 460 A
245 A - 730 A
575 A - 1160 A
113 A - 200 A
99 A - 360 A
138 A - 460 A
245 A - 730 A
575 A - 1160 A
515 A - 1205 A
515 A - 1205 A
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
b) Impeller material option 1
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
N 3531 3 phase 14 poles 1470 50hz US
N 3531 3 phase 12 poles 1270 50hz US
N 3531 3 phase 10p 1070 50hz US
N 3531 3 phase 8p 870 50hz US
N 3531 3 phase 6p 670 50hz US
N 3531 3 phase 14 poles 1470 50hz Metric
N 3531 3 phase 12 poles 1270 50hz Metric
N 3531 3 phase 10p 1070 50hz Metric
N 3531 3 phase 8p 870 50hz Metric
N 3531 3 phase 6p 670 50hz Metric
N 3531 3 phase 14 poles 1470 60hz US
N 3531 3 phase 12 poles 1270 60hz US
N 3531 3 phase 10p 1070 60hz US
N 3531 3 phase 8p 870 60hz US
N 3531 3 phase 14 poles 1470 60hz Metric
N 3531 3 phase 12 poles 1270 60hz Metric
N 3531 3 phase 10p 1070 60hz Metric
N 3531 3 phase 8p 870 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Brochure