It looks like you are coming from United States, but the current site you have selected to visit is Bahamas. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt N-Technology Pumps N 3202

Overview Specifications Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • State-of-the-art wastewater pump with N-technology
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and reliable

WASTEWATER N-TECHNOLOGY PUMP

Flygt N-pumps take on the toughest applications and get the job done. Every component is designed and manufactured to deliver sustained high efficiency. Thanks to patented N-technology with its innovative self-cleaning impeller, Flygt N-pumps deliver the highest total efficiency. They lower your energy bill and reduce unplanned maintenance costs. That adds up to total peace of mind – and big savings over the long term.

Most solid objects entering the pump will pass through the impeller between the impeller vanes. If an object gets caught on the leading edge of one of the vanes, it will slide along the backswept shape towards the perimeter of the inlet.

Due to the mechanical self-cleaning design, a sludge concentration up to 8% can easily be pumped.

FLEXIBLE AND MODULAR DESIGN

This self-cleaning pump features innovative functions that make it the best choice for a broad range of applications. The modular hydraulic design enables you to tailor the hydraulics to meet the requirements of virtually any application.

  • Replaceable wear ring in two materials, gray iron or Hard IronTM, for different operation conditions
  • Hardened gray iron impeller for typical wastewater applications
  • Hard Iron™ impeller for abrasive and corrosive applications
  • Chopper ring intended for tough wastewater applications where cutting is required due to long fibers and solids
  • Stainless steel impeller for special applications that require duplex stainless steel
  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • The Plug-in™ seal with Active Seal™ system eliminates the risk associated with incorrect installation and careless handling. All in one unit. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC)      depending on pumped media.
  • Motor cable SUBCAB ® specially developed for submersible use
  • Offers flexible cooling systems, e.g. closed loop cooling system, media cooled or external cooling.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
N 3202 HT 3 phase 4 poles 50hz US
N 3202 HT 3 phase 4 poles SmartRun 50hz US
N 3202 LT 3 phase 6p 50hz US
N 3202 LT 3 phase 6p SmartRun 50hz US
N 3202 MT 3 phase 4 poles 50hz US
N 3202 MT 3 phase 6p 50hz US
N 3202 MT 3 phase 4 poles SmartRun 50hz US
N 3202 MT 3 phase 6p SmartRun 50hz US
N 3202 SH 3 phase 2 poles 50hz US
N 3202 SH 3 phase 2 poles SmartRun 50hz US
N 3202 HT 3 phase 4 poles 50hz Metric
N 3202 HT 3 phase 4 poles SmartRun 50hz Metric
N 3202 LT 3 phase 6p 50hz Metric
N 3202 LT 3 phase 6p SmartRun 50hz Metric
N 3202 MT 3 phase 4 poles 50hz Metric
N 3202 MT 3 phase 6p 50hz Metric
N 3202 MT 3 phase 4 poles SmartRun 50hz Metric
N 3202 MT 3 phase 6p SmartRun 50hz Metric
N 3202 SH 3 phase 2 poles 50hz Metric
N 3202 SH 3 phase 2 poles SmartRun 50hz Metric
N 3202 HT 3 phase 4 poles 60hz US
N 3202 HT 3 phase 4 poles SmartRun 60hz US
N 3202 LT 3 phase 6p 60hz US
N 3202 LT 3 phase 6p SmartRun 60hz US
N 3202 MT 3 phase 6p 60hz US
N 3202 MT 3 phase 6p SmartRun 60hz US
N 3202 SH 3 phase 2 poles 60hz US
N 3202 SH 3 phase 2 poles SmartRun 60hz US
N 3202 HT 3 phase 4 poles 60hz Metric
N 3202 HT 3 phase 4 poles SmartRun 60hz Metric
N 3202 LT 3 phase 6p 60hz Metric
N 3202 LT 3 phase 6p SmartRun 60hz Metric
N 3202 MT 3 phase 6p 60hz Metric
N 3202 MT 3 phase 6p SmartRun 60hz Metric
N 3202 SH 3 phase 2 poles 60hz Metric
N 3202 SH 3 phase 2 poles SmartRun 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
4
4
6
6
4
6
4
6
2
2
4
4
6
6
4
6
4
6
2
2
4
4
6
6
6
6
2
2
4
4
6
6
6
6
2
2
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
5 7/8 inch
5 7/8 inch
11 13/16 inch
11 13/16 inch
7 7/8 inch
7 7/8 inch
7 7/8 inch
7 7/8 inch
3 15/16 inch
3 15/16 inch
150 mm
150 mm
300 mm
300 mm
200 mm
200 mm
200 mm
200 mm
100 mm
100 mm
5 7/8 inch
3 15/16 inch
11 13/16 inch
11 13/16 inch
7 7/8 inch
7 7/8 inch
3 15/16 inch
3 15/16 inch
150 mm
100 mm
300 mm
300 mm
200 mm
200 mm
100 mm
100 mm
i) Rated power
40.2 hp - 60.3 hp
60.3 hp
29.5 hp - 49.6 hp
49.6 hp
40.2 hp - 60.3 hp
29.5 hp - 49.6 hp
60.3 hp
40.2 hp - 49.6 hp
42.9 hp - 63 hp
63 hp
30 kW - 45 kW
45 kW
22 kW - 37 kW
37 kW
30 kW - 45 kW
22 kW - 37 kW
45 kW
30 kW - 37 kW
32 kW - 47 kW
47 kW
45 hp - 70 hp
70 hp
35 hp - 60 hp
60 hp
35 hp - 60 hp
60 hp
50 hp - 72 hp
72 hp
33.6 kW - 52.2 kW
52.2 kW
26.1 kW - 44.7 kW
44.7 kW
26.1 kW - 44.7 kW
44.7 kW
37.3 kW - 53.7 kW
53.7 kW
j) Rated currents @400V
56 A - 82 A
82 A
44 A - 72 A
72 A
56 A - 82 A
44 A - 72 A
82 A
59 A - 72 A
56 A - 83 A
83 A
56 A - 82 A
82 A
44 A - 72 A
72 A
56 A - 82 A
44 A - 72 A
82 A
59 A - 72 A
56 A - 83 A
83 A
51 A - 72 A
72 A
51 A - 72 A
72 A
68 A - 90 A
90 A
51 A - 72 A
72 A
51 A - 72 A
72 A
68 A - 90 A
90 A
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
b) Impeller material option 1
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
N 3202 HT 3 phase 4 poles 50hz US
N 3202 HT 3 phase 4 poles SmartRun 50hz US
N 3202 LT 3 phase 6p 50hz US
N 3202 LT 3 phase 6p SmartRun 50hz US
N 3202 MT 3 phase 4 poles 50hz US
N 3202 MT 3 phase 6p 50hz US
N 3202 MT 3 phase 4 poles SmartRun 50hz US
N 3202 MT 3 phase 6p SmartRun 50hz US
N 3202 SH 3 phase 2 poles 50hz US
N 3202 SH 3 phase 2 poles SmartRun 50hz US
N 3202 HT 3 phase 4 poles 50hz Metric
N 3202 HT 3 phase 4 poles SmartRun 50hz Metric
N 3202 LT 3 phase 6p 50hz Metric
N 3202 LT 3 phase 6p SmartRun 50hz Metric
N 3202 MT 3 phase 4 poles 50hz Metric
N 3202 MT 3 phase 6p 50hz Metric
N 3202 MT 3 phase 4 poles SmartRun 50hz Metric
N 3202 MT 3 phase 6p SmartRun 50hz Metric
N 3202 SH 3 phase 2 poles 50hz Metric
N 3202 SH 3 phase 2 poles SmartRun 50hz Metric
N 3202 HT 3 phase 4 poles 60hz US
N 3202 HT 3 phase 4 poles SmartRun 60hz US
N 3202 LT 3 phase 6p 60hz US
N 3202 LT 3 phase 6p SmartRun 60hz US
N 3202 MT 3 phase 6p 60hz US
N 3202 MT 3 phase 6p SmartRun 60hz US
N 3202 SH 3 phase 2 poles 60hz US
N 3202 SH 3 phase 2 poles SmartRun 60hz US
N 3202 HT 3 phase 4 poles 60hz Metric
N 3202 HT 3 phase 4 poles SmartRun 60hz Metric
N 3202 LT 3 phase 6p 60hz Metric
N 3202 LT 3 phase 6p SmartRun 60hz Metric
N 3202 MT 3 phase 6p 60hz Metric
N 3202 MT 3 phase 6p SmartRun 60hz Metric
N 3202 SH 3 phase 2 poles 60hz Metric
N 3202 SH 3 phase 2 poles SmartRun 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Brochure

Documents