It looks like you are coming from United States, but the current site you have selected to visit is Bahamas. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Chopper Pumps F 3152

Overview Specifications Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Cuts tough solids
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

COMPACT CHOPPER PUMPS CUT SUMP PROBLEMS DOWN TO SIZE

Flygt F 3152 chopper pump is specifically designed for pumping liquid manure with long-fiber components. Whether you face a simple or a demanding pumping job, Xylem always offers the right solution for the job.

The Flygt F 3152 is equipped with a particularly powerful and dependable impeller. It makes for great operational reliability and reduces annoying and costly interruptions to a minimum. At the same time the F pumps can be used in a wide range of applications, both with respect to output quantity and pressure head.

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Stainless steel shaft  gives maximum strength and corrosive resistance
  • Friction clutch protects the pump when hard solids enter the pump
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Cast iron. Robust and durable.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security and are available in Tungsten carbide (WCCR).
  • Motor cable SUBCAB® specially developed for wastewater applications.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
F 3152 HT 3 phase 4 poles 50hz US
F 3152 LT 3 phase 4 poles 50hz US
F 3152 LT 3 phase 6p 50hz US
F 3152 HT 3 phase 4 poles 50hz Metric
F 3152 LT 3 phase 4 poles 50hz Metric
F 3152 LT 3 phase 6p 50hz Metric
F 3152 HT 1 phase 4 poles 60hz US
F 3152 HT 3 phase 4 poles 60hz US
F 3152 LT 1 phase 4 poles 60hz US
F 3152 LT 3 phase 4 poles 60hz US
F 3152 LT 3 phase 6p 60hz US
F 3152 HT 1 phase 4 poles 60hz Metric
F 3152 HT 3 phase 4 poles 60hz Metric
F 3152 LT 1 phase 4 poles 60hz Metric
F 3152 LT 3 phase 4 poles 60hz Metric
F 3152 LT 3 phase 6p 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
4
4
6
4
4
6
4
4
4
4
6
4
4
4
4
6
h) Phase
3
3~
3~
3
3~
3~
1
3
1~
3~
3~
1
3
1~
3~
3~
d) Discharge outlet diameter
3 15/16 inch
5 7/8 inch
5 7/8 inch
100 mm
150 mm
150 mm
3 15/16 inch
3 15/16 inch
5 7/8 inch
5 7/8 inch
5 7/8 inch
100 mm
100 mm
150 mm
150 mm
150 mm
i) Rated power
12 hp - 18.1 hp
10 hp - 18.1 hp
12 hp
9 kW - 13.5 kW
7.5 kW - 13.5 kW
8.8 kW
16 hp
20 hp
16 hp
20 hp
14 hp
11.9 kW
14.9 kW
11.9 kW
14.9 kW
10.4 kW
j) Rated currents @400V
20 A - 29 A
16 A - 29 A
19 A
20 A - 29 A
16 A - 29 A
19 A
62 A
32 A
62 A
30 A
21 A
62 A
32 A
62 A
30 A
21 A
a) Impeller material
Spherodial graphite cast iron
Spherodial graphite cast iron
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
F 3152 HT 3 phase 4 poles 50hz US
F 3152 LT 3 phase 4 poles 50hz US
F 3152 LT 3 phase 6p 50hz US
F 3152 HT 3 phase 4 poles 50hz Metric
F 3152 LT 3 phase 4 poles 50hz Metric
F 3152 LT 3 phase 6p 50hz Metric
F 3152 HT 1 phase 4 poles 60hz US
F 3152 HT 3 phase 4 poles 60hz US
F 3152 LT 1 phase 4 poles 60hz US
F 3152 LT 3 phase 4 poles 60hz US
F 3152 LT 3 phase 6p 60hz US
F 3152 HT 1 phase 4 poles 60hz Metric
F 3152 HT 3 phase 4 poles 60hz Metric
F 3152 LT 1 phase 4 poles 60hz Metric
F 3152 LT 3 phase 4 poles 60hz Metric
F 3152 LT 3 phase 6p 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.