It looks like you are coming from United States, but the current site you have selected to visit is Bahamas. Do you want to change site?

Yes, please! No, keep me on the current site

Blaster Filtered Effluent Pump

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Designed for pumping filtered effluent from processed septic systems only.
  • Powered for Continuous Operation: All ratings are within the working limits of the motor as recommended by the motor manufacturer. Pump can be operated continuously without damage to the motor.
  • Metal Parts are Stainless Steel: AISI types 301 and 304 are corrosion resistant, non-toxic and non-leaching.
  • Non-Metallic Parts: Impellers and diffusers are constructed of glass filled polycarbonate or Noryl, engineered composites. Both materials are corrosion and effluent resistant.
  • Discharge Head: Engineered composite material for superior strength and corrosion resistance. Loops for safety line molded into head.
  • Motor Adapter: Engineered composite material with high rigidity to provide accurate alignment of liquid end to motor. Generous space for removal of motor mounting nuts with regular open-end wrench.
  • Bowls: Stainless steel for strength and abrasive resistance.
  • 120″ 3 wire jacketed motor lead standard.

Filtered Effluent Pumps for use with spray irrigation, drip systems, mound systems, and long distance pumping jobs.

On-site Wastewater treatment

Documentation & Tools

Documentation & Tools

Manual

Technical Brochure