It looks like you are coming from United States, but the current site you have selected to visit is Bahamas. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications ;
Overview

Overview

Product Features
  • Solids handling up to 1 in. (25mm) in diameter
  • Dry-running capability without damage
  • No control panel required
  • Portable, lightweight, durable
  • Side discharge design
  • Non-wicking cable with strain relief
  • High-torque, capacitor-start motor
  • Motor thermal overload protection
  • Silicon Carbide upper and lower mechanical seal
  • Triple sealed — internal upper and lower mechanical seals and external lip seal
  • Semi-vortex cast iron impeller
  • Cast iron volute, fully removable for easy clean-out

GST Sub-Prime line

The GST Sub-Prime pumps are a family of portable, electric, submersible pumps designed for trash-laden applications. Standard side discharge and semi-vortex cast iron impeller enable these units to handle solids up to 1 in (25mm) in diameter. The fully removable volute makes it quick and easy for cleaning. 

The GST10 model is available in 1.0 hp/0.75 kW and offers a flow rate of 120 US GPM (7.6 l/sec) and maximum heads to 48 ft (14.6 m).  ​High performance and affordability combine to make the GST10 Sub-Prime pump ideal for use in general dewatering applications. An optional piggy-back single float switch can be supplied for automatic starting applications.

Float Switch

Optional Float Switches are available for automatic, remote activation of Sub-Prime pumps. The package consists of 30 ft/50ft (9m/15m) power cord with piggy-back power plug, variable-length float tether and sealed float.

Industries & Applications

Soluciones

Recommended Industries and Applications