It looks like you are coming from United States, but the current site you have selected to visit is Bahamas. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications ;
Overview

Overview

Product Features
  • Abrasion resistant design in cast iron
  • Free passage: up to 5 mm
  • Delivery: up to 17 m³/h
  • Head: up to 20 m

Drainage pumps made of cast iron and stainless steel . Mechanical seal and open impeller with abrasion resistant rubber coating.
Versions with and without float switch are available.

This range consists of three pumps with up to 0.75 kW (1HP) rated power.

 

Specifications

  • Delivery: up to 17 m³/h
  • Head: up to 20 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.55 kW up to 0.75 kW
  • Temperature of pumped liquid: to 50 °C
  • Maximum immersion depth: 5 m
  • Free passage: up to 5 mm
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Car Wash
General Industry Car Wash
Drainage
Residential Drainage