Overview Specifications Soluciones Documentation & Tools ;
Overview

Overview

Product Features

Model Number: 24DA

Volts (DC): 12

  • Higher Flow – The optimized impeller provides greater flow atthe same amperage.
  • Built-In Thermal Cut-Off (TCO) – It provides added protectionfor the pump and vessel.
  • Backflow Prevention – The non-return prevents water left in thedischarge from running back, keeping bilges dryer and cleaner.
  • Air Vents – Built into the body, they help prevent air locking in challenging plumbing installations.
  • Ports – Pumps offer a choice of straight or 90 degree ports to suit your installation.

The Rule 360 provides outstanding quality and value. It is economically priced and designed for small boats. 3/4" (19mm) discharge outlet.

Rule is the world’s leading brand for submersible bilge pumps, drawing on 50 years of experience. We are constantly developing new and better solutions to help keep your bilge dry. Our new small bilge pump range provides the ultimate pumping performance, now more efficiently than ever, delivering full rated flow at just 12 volts instead of 13.6.

 

Specifications

Specifications

Pumps
24
24-6
24-35A
Flow Rate
360 (gph) 1363 (lph)
360 (gph) 1363 (lph)
360 (gph) 1363 (lph)
Port Type
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
Voltage
12 (Vdc)
12 (Vdc)
12 (Vdc)
Models
24
24-6
24-35A
Voltage
12 (Vdc)
12 (Vdc)
12 (Vdc)
Amp Draw
2.1 (amp)
1.9 (amp)
2.1 (amp)
Fuse Size
2.5 (amp)
2.5 (amp)
2.5 (amp)
Height
89 (mm) 3 1/2 (inches)
89 (mm) 3 1/2 (inches)
89 (mm) Pump 3 1/2 (inches)
Width
60.3 (mm) 2 3/8 (inches)
60.3 (mm) 2 3/8 (inches)
60.3 (mm) Pump 2 3/8 (inches)
Weight
260 (g) 9 (oz)
260 (g) 9 (oz)
360 (g) 12 (oz)
Soluciones

Soluciones

Recommended Industries and Applications

Documentation & Tools
+

There was a problem...

Install for this language not supported at the moment. Please try again later.