Overview

Overview
Product Features
Transom Mount Livewell Pumps Series
Introducing Rule's lineup of Transom Mounted Aerator Pumps. This allows the fisherman to have professional aeration of his livewell without the need to install a pump through the hull. The unique "quick-release" pump with strainer base assembly snaps easily into the transom bracket provided. At the end of the day, the pump can be removed for storage. Pumps feature 6' wire leads.
Specifications
Specifications
Pumps
24TB
25DTB
20RTB
27DTB
Flow Rate
360 (gph) 1363 (lph)
500 (gph) 1893 (lph)
800 (gph) 3028 (lph)
1100 (gph) 4164 (lph)
Port Type
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
1 1/8 (28.6mm) Hose barb
Voltage
12v (Vdc)
12 (Vdc)
5 (amp)
12 (Vdc)
Amp Draw
2.1 (amp)
1.9 (amp)
12 (Vdc)
3.3 (amp)
Fuse Size
2.5 (amp)
2.5 (amp)
2.8 (amp)
6 (amp)
Industries & Applications