It looks like you are coming from United States, but the current site you have selected to visit is Bahamas. Do you want to change site?

Yes, please! No, keep me on the current site

Bell & Gossett Series e-HSC Double Suction Centrifugal Pumps

Overview Technical Drawings Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Longer running life: thanks to a shorter shaft that reduces vibrations, this pump can run up to 3x as long (100,000 hours within the preferred operating range) before the bearings need to be changed.
  • More powerful: with a flow rate of up to 26,600 gpm the new e-HSC can easily handle large capacity systems and higher head.
  • Ease of serviceability: to save time and reduce downtime, the mechanical seal and bearings can be easily accessed without opening the upper casing. And with the standard spacer coupling, both can be changed easily.
  • Suitable for any installation: the design of the seal chamber and mechanical seals works with any incoming pressure and eliminates the need for an external flushing solution
  • Peace of mind: backed by Xylem’s responsive, knowledgeable distribution network, this pump offers the reliable service and rugged engineering you expect from the world’s leading water technology company.
  • More efficient: each model has been optimized to balance efficiency and suction head requirements, and the completeness of the range means that there is a pump for every flow requirement within 10% of BEP.

Applications

  • Chillers
  • Cooling towers
  • Distributive pumping
  • District cooling and heating applications
  • Primary & secondary pumping for HVAC
  • Process application in HVAC Markets

Although every building is unique in architecture and operation, they all rely on an HVAC system to ensure the comfort, well-being, and productivity of their occupants. And although there are different designs and approaches to achieving proper indoor environmental control, a centrifugal pump plays a critical role in the performance of chillers, boilers, cooling towers, and hydronic distribution systems.

Designed and manufactured by the global leader in hydronic pump technology, the new Series e-HSC double suction pump provides engineers, contractors, and building owners a more powerful, serviceable, and efficient solution for a wide range of critical HVAC applications.

Drawings

Technical Drawings

Products

Show More
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools