It looks like you are coming from United States, but the current site you have selected to visit is Bermuda. Do you want to change site?
To efficiently distribute clean water, water utilities need full control of their water flow and pressure.
Xylem leads the way in pumping solutions for water transfers that reduce energy use, minimize water losses, and save water resources. Learn how we can help you. Clean water can safely be distributed after effective disinfection and micropollutant, taste and odor removal.
Xylem’s high-efficiency pumps for water transfers can help you with everything from water fountain management to drinking water drainage, storage and distribution. Let us help you find the right pump and water distribution strategy for your needs. For optimizing even further your water transfers and distribution, learn about Xylem solutions for volumetric metering and control.
To lower your operating costs for water transfers, you need to be able to reduce energy use and plan preventive maintenance. Xylem solves this with water pumps with the highest motor and hydraulic efficiencies, and intelligent control units that automatically adapt performance to demand. Get flow and level measurement data exactly when you need it.
Aging infrastructure creates a number of challenges for water utilities, but we have solutions that can help. When your old equipment fails, Xylem can help you mitigate the damage with our self-priming pumps for drainage. At the same time, we can offer a replacement system with water pumps that are designed for simple integration, easy commissioning and maintenance.
Reducing water losses in your distribution network starts with the proper control of your pressure booster. We can help you set the right controls and soft starts for your water transfer pump, so that you can prevent over-pressurizing your pipes while delivering water on time to your customers.
Vertically or horizontally split pumps with multiple flange orientation.
Custom designed for the highest efficiency and maximum reliability.
Unmatched range of end suction pumps in cast iron or stainless steel.
A wide range of high performing cast iron and stainless steel multistage pumps.
Complete single or multi pump, variable or fixed speed booster sets.
Godwin Dri-Prime pumps transport raw sewage, sludge and fluids with solids up to 125 mm.
Controls are available for everything from the most basic to the most complex application.
The Xylem portfolio includes a range of robust and reliable measuring devices.
Supervisory control and data acquisition systems provide a complete overview.
Submersible pumps can handle small drainage jobs to larger dewatering projects.
Centrifugal and turbine pumps, controllers, variable frequency drives, and accessories
A premium range of products and solutions for moving and treating water and wastewater.
Instrumentation for control of drinking water, sewage water and industrial water treatment
Reliable and economical solutions for pumping and circulating clean or dirty water.
A broad line of fully automatic self-priming pumps used in dewatering applications.
Augustin
Lichtenau, Germany
Aigües Ter Llobregat (ATLL)
Tordera, Spain
All fields required.