It looks like you are coming from United States, but the current site you have selected to visit is Bermuda. Do you want to change site?

Yes, please! No, keep me on the current site

8 Litre Accumulator Tank

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Improves all multiple outlet pressure controlled water systems.
  • Store of pressurised water maintains full flow when system demand temporarily exceeds pump capacity.
  • Smoother flow, quieter water systems.
  • Better control of hot water temperature.
  • Longer pump life, lower battery drain.
  • Integral rubber membrane eliminates maintenance and allows universal mounting.
  • Fixed mounting bracket for robust installation.
  • Connections: ¾" BSP female thread.

Model No.: 23240-2000

Weight 3.75 (kg)
8.25 (lb)
Volume 1.75 (Gallons)
8 (Litre)
Max. Pressure 140 (psi)
10 (bar)
Dimensions 33 x 20 x 22 (cms)
13 x 8 x 8.5 (inches)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents