It looks like you are coming from United States, but the current site you have selected to visit is Bermuda. Do you want to change site?

Yes, please! No, keep me on the current site

Pump Accessories Isolation Flanges

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Free floating flange allows easy alignment and installation of pumps.
  • Isolates the circulator so you don’t need to drain the entire system.
  • 50 state Lead Free.

 


The isolation flange is a combination of an isolation ball valve and a companion flange for circulators. The isolation flange allows easy service or replacement of the circulator without the need to drain the system. 

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Wastewater Systems
Building Systems Wastewater Systems
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Wastewater Systems
Building Systems Wastewater Systems
Building Systems
Commercial Buildings Building Systems
Documentation & Tools

Documentation & Tools

Interactive Tools