It looks like you are coming from United States, but the current site you have selected to visit is Bermuda. Do you want to change site?

Yes, please! No, keep me on the current site

WaterLevel WL900 Radar Level Transmitters

Overview
Overview

Overview

Product Features
  • Accurate, non-contact measurement
  • Works in conditions where ultrasonic is not acceptable
  • Pulse radar measurement range 10 inches to 50 ft
  • Simple push-button calibration
  • Standard 4-20mA signal output
  • Optional RS485 digital output

The WL900 Radar Level Transmitters offer a logical extension to ultrasonic devices, where application conditions are in need of non-contact liquid level measurement but ultrasonic level transmitter measurement is not acceptable.  The WL900 Radar Level Transmitters are ideal for a variety of water and wastewater applications where you have a reflective liquid that has a foaming surface, vapors, or dusty conditions beyond ultrasonic transmitter capabilities.  The Radar Level Transmitters are also unaffected by temperature, vacuums, pressure, methane, or CO2. 

The WL900 Radar Level Transmitters use state-of-the-art radar pulse technology which provide accurate and reliable level measurements over their wide 10 inch to 50 foot range.  With their simple push-button calibration system, the WL900 Radar Level Transmitters are easy to set up and maintain on the bench or in the field by following simple instructions.  Simply aim the WL900 Radar Level Transmitters at your low range level set point and push the button to lock in the setting - do the same with the high level set point.  This may be done before permanently installing the Radar Level Transmitter by aiming the instrument at a wall and using a tape measure to determine your exact range. 

The WL900 Radar Level Transmitter's rugged NEMA 4 (IP65) housing is available in either aluminum or 316L stainless steel for corrosive environments.  A standard 2 inch NPT(M) process connection allows for quick and versatile installation of the Radar Level Transmitter.  The Radar Level Transmitter's polypropylene antenna rod is virtually corrosion proof.