It looks like you are coming from United States, but the current site you have selected to visit is Bermuda. Do you want to change site?

Yes, please! No, keep me on the current site

WE300 Solar Radiation Sensor

Overview
Overview

Overview

Product Features
  • 4-20 mA output
  • Marine grade cable with strain relief
  • Mounting plate included

This precision Solar Radiation sensor or pyranometer includes a bubble level, leveling screws and mounting hardware for easy installation.  Global Water's Solar Radiation sensors use a high stability silicon photovoltaic (PV) detector (blue enhanced) to obtain accurate readings.  The solar radiation sensors are attached to 25 ft of marine grade cable, with lengths up to 500 ft available upon request.  The pyranometer's output is 4-20 mA with a two wire configuration. 

Global Water's PC320 Solar Radiation Sensor Controller uses the solar radiation sensor's output to trigger alarms.  In addition, Global Water offers the GL500 Solar Radiation Recorder, which adds recording capabilities to the solar radiation sensors.  The GL500 Solar Radiation Recorder connects to the pyranometer's 4-20mA output to record data. 

Why Measure Solar Radiation?
Atmospheric circulation is driven by solar radiation.  Determining the solar radiation and its interaction with the atmosphere and the Earth's surface is important, since solar radiation accounts for almost all of the energy available to the Earth.  There are two ways solar radiation reaches the Earth's surface.  The first is direct solar radiation where the solar radiation is directly transmitted throug the atmosphere.  The second is diffuse solar radiation where the incoming solar radiation is scattered or reflected to the Earth's surface.  Almost 50% of shortwave solar radiation is absorbed by the Earth's surface and changed into thermal infrared radiation.  Direct solar radiation is measured by using solar radiation sensors or pyranometers.  These type of solar radiation sensors have a transparent hemisphere which measures the total amount of shortwave solar radiation.  Solar radiation sensors or pyranometers measure the total radiation or sum of the direct radiation and the diffuse solar radiation.