It looks like you are coming from United States, but the current site you have selected to visit is Bermuda. Do you want to change site?

Yes, please! No, keep me on the current site

WaterLevel WA170 Mechanical Float Switch

Overview
Overview

Overview

Product Features
  • Mechanically activated, snap action contacts
  • High impact, corrosion resistant polypropylene float housing
  • Low current, non-arcing applications
  • UL Listed for use in non-potable water and sewage
  • CSA Certified

The WA170 Mechanical Float Switch offers a reliable low current control for AC and DC applications in potable water, wastewater, and sewage.  The internal switching mechanism has sealed gold cross-point contacts for reliable low current operation.  Common applications include: alarm dialers, pump controllers, SCADA systems, intrinsically safe barriers, solar applications, and other low current control and alarm applications. 

Models to Meet Your Needs
We offer a Normally Open (NO) model for high level applications.  This model's control switch turns on (closes) when the float tips 45 degrees above horizontal signaling a high level, and turns off (opens) when the float drops 45 degrees below horizontal.  We also offer a Normally Closed (NC) Model for low level applications.  This model's control switch turns on (closes) when the float drops 45 degrees below horizontal signaling a low level, and turns off (opens) when the float tips 45 degrees above horizontal.