It looks like you are coming from United States, but the current site you have selected to visit is Bermuda. Do you want to change site?

Yes, please! No, keep me on the current site

PL200-H Hydrant Water Pressure Loggers

Overview
Overview

Overview

Product Features
  • Rugged and easy to use
  • Records over 81,000 pressure readings
  • Versatile ez-connector adapts to most thread sizes
  • Fast 10 x per second mode to catch pressure spikes
  • USB port works with any desktop or laptop PC
  • Includes user friendly WindowsTM software

The Global Water PL200-H Hydrant Water Pressure Logger is an easy to use water pressure data logger that will assist you to quickly identify and locate distribution pressure problems as well as a wealth of system modeling data. 

Smart Hydrant Connection Design

The Hydrant Water Pressure Logger's ez-connect adapter system allows you to connect directly to a standard 2 ½ inch NST(NH) fire hydrant port, or easily adapt to other hose threads and special "city" threads.  Designed to resemble a regular hydrant cap, the Hydrant Water Pressure Loggers are less likely to be stolen or vandalized by casual passers by. 

Powerful Datalogging

The Hydrant Water Pressure Logger's massive memory buffer will store over 81,000 pressure readings with user defined intervals from 1 per second to more than 1 per year.  Plus, the PL200-H Hydrant Water Pressure Logger's fast, 10 samples per second sampling mode can capture momentary events like pressure spikes and water hammer.  (Note: Fast recording will reduce battery life.)  Programmable start and stop alarm times makes it possible to synchronize multiple Hydrant Water Pressure Loggers to start simultaneously, delay start until a preset time, or limit the number of recordings during a given time period. 

Hydrant Water Pressure Logger Applications

The PL200-H-1 Hydrant Water Pressure Loggers are ideal for identifying pressure problems in water distribution systems, obtaining system modeling data, and more.