It looks like you are coming from United States, but the current site you have selected to visit is Bermuda. Do you want to change site?

Yes, please! No, keep me on the current site

Circular Chart Recorders

Overview
Overview

Overview

Product Features
  • Easy to install and program
  • Large easy to read LED display saves setup time and shows process value
  • Slim/trim housing reduces your panel depth and may be wall mounted
  • Wide range of power operation
  • Many standard input selections, time rotations and features

The MRC 5000 is a digital circular chart recorder capable of measuring, recording and controlling (optional) up to two process variables from a variety of inputs.  Designed with the latest innovations in recording technology, enclosures and functionality, the digital circular chart recorders are slim, trim and simple.  Finding a place to install this digital circular chart recorder is easy, with its compact panel depth and short protrusion from the front panel.  The digital circular chart recorder's mode switch, located next to the large red LED display, provides two functions.  When in the PROG/CAL/TEST position, the digital circular chart recorder provides access to program parameters, calibration facilities and test functions.  Digital circular chart recorder options are matrix selectable and are shipped with default settings. 

The versatile MRC 5000 digital circular chart recorder accepts 4-20mA or 20-4mA inputs as well as mVDC, VDC, thermocouple and RTD inputs.  Changes in input type are easily programmed in the digital circular chart recorder in the field.  With the digital circular chart recorder's universal power supply (90-264VAC line voltage at 50-60Hz), the MRC 5000 can be installed just about anywhere. 

Each MRC 5000 digital circular chart recorder ships with a box of 100, 0-100/24 hour,10" charts.  Choose from the digital circular chart recorder models and features listed below or call us for optional equipment including: controller version, NEMA 4 case, RS485 communications port and different chart ranges.