It looks like you are coming from United States, but the current site you have selected to visit is Bermuda. Do you want to change site?

Yes, please! No, keep me on the current site

3101 Conductivity Controller

Overview
Overview

Overview

Product Features
  • Programmable wide measurement range
  • Automatic temperature compensation
  • Set points on front panel
  • Large bright red LED screen
  • Dual heavy duty output relays

Global Water's Conductivity Controllers are high performance digital indicating, dual set point, ON/OFF controllers for conductivity, that use a temperature compensated conductivity probe.  The Conductivity Controllers have a K=1.0 cell constant conductivity probe with a front panel cell adjustment potentiometer.  The conductivity controller features an analog voltage output of 1 mV/LSD for recorders, printers, computer interfacing peripherals, ect.  The conductivity controller's display is a large 0.56 inch high efficiency bright red LED. 

The overall conductivity indication and control range for the Conductivity Controller is 0 to 200 mS/cm, multiple ranges can be selected via internal DIP switches.  The conductivity controllers are packaged inside of a 1/8 DIN front panel mount enclosure.  Conductivity controller probe connectors are spade lug type.  All conductivity controllers are heat cycled 100 hours prior to shipment.