Bell & Gossett Brazed Plate Heat Exchangers

Overview Industries & Applications Documentation & Tools Submittals
Overview

Overview

Product Features

Compared to conventional shell and tube exchangers, the BPX™ Brazed Plate Heat Exchanger offers a more compact design.

  • 1/6 the size
  • 1/5 the weight
  • 1/8 the liquid volume
  • 1/3 to 1/5 the surface area

Patent Pending BPX™ BPDW Double Wall Brazed Plate Heat Exchangers offer the highest level of leak protection, safety, thermal efficiency, and durability in a compact low cost unit.

  • True double wall construction including port regions
  • Double wall plate design with unique air vent leak paths
  • Complete peripheral braze for additional strength
  • Four dedicated leak ports for quick and easy leak detection
  • Excellent performance for domestic and potable water applications

BPX™ Brazed Plate Heat Exchangers offer the highest level of thermal efficiency and durability in a compact, low cost unit. The corrugated plate design provides very high heat transfer coefficients resulting in a more compact design. The unit’s stainless steel plates are vacuum brazed together to form a durable, integral piece that can withstand high pressure and temperature.

The BPX™ Heat Exchangers are available in many different model sizes ranging from 1/4” to 4” port size and are ideal for industrial oil cooling, refrigerant evaporators and condensers, and residential and light commercial HVAC hydronic systems.

BPX™ Heat Exchangers are available with copper or optional corrosion resistant nickel braze material. Double wall models and ASME code options are also available.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

ESP Thermal
ESP Thermal

Brochure

Manual