It looks like you are coming from United States, but the current site you have selected to visit is Burundi. Do you want to change site?

Yes, please! No, keep me on the current site

Pressure Sewage Systems

Grinder pump system for economical installations in challenging terrains

A pressure sewage system (PSS) is a smart, economical alternative for more remote housing areas. Pressure sewage systems use small pressurized (filled) discharge lines, and are laid in shallow, narrow trenches that follow the natural contour of the ground. The pumps grinding function reduces solids in size so that they can be easily transported in smaller discharge lines.

The system consists of a branched, small-diameter pipe system and is based on small pump stations located near homes from which wastewater is received. Wastewater from a PSS network system is discharged into the gravity sewer or into a larger receiving pump station for subsequent transportation to a wastewater treatment plant.

These systems can be applied in any scale, from a single home to a large development or an entire community. A small system may involve only a few households, while a large system can include hundreds or even thousands of pump stations. The same scalability applies to the Flygt monitoring and control systems, from simple-to-use alarm management to advanced Scada systems that complement our pressure sewage systems.

Because we design our systems according to the projects specific requirements, you will get the best pumping solution for your pressure sewage system based on a Flygt pump station package for outdoor use. Comprised of proven factory and field tested products, these packages are easy to install, operate and maintain – continuously delivering years of trouble-free operation.

Understanding your challenges

We've designed PSS systems since the 1980's and understand your challenges and needs. Together we can design a reliable and economical solution to fit your special requirements. Some of the challenges we help you with are:

  • PSS system design and calculation of number of pump stations, pump selection and pipe sizes
  • Importance of reliable operation
  • Ease of operation
  • An economical solution
Brands
Brands
Flygt
Flygt

A premium range of products and solutions for moving and treating water and wastewater.