It looks like you are coming from United States, but the current site you have selected to visit is Burundi. Do you want to change site?

Yes, please! No, keep me on the current site

Report Access Application

Overview Industries & Applications
Overview

Instant Answers to Utility Management Questions

The decision you make today shouldn’t be based on information from last week. Report Access is a management tool that offers a menu of continuously updated reports that instantly summarize the information you need to know right away. Role-based access allows team members to share information across your organization—from customer service and operations to accounting and rates—for improved productivity, visibility and decision making.

And since our applications are updated as data enters the system, your decisions are based on the most reliable, up-to-date information.

Streamline customer service and operations with these standard reports:

  • Leak
  • Backflow
  • High/low
  • Tamper
  • Broken pipe
  • Unread exception
  • End point mismatch
  • Register malfunction
  • Master route
  • Zone or cycle usage
  • Inactive meters
  • No read available
  • Orphaned meter
  • Active meters
  • Stale meters
  • Alarm history
  • Consumption

Custom reports are also available.

Delivered via a secure, cloud-based platform, Report Access is accessible on any device (PC, tablet, mobile phone, etc.). The application can use data from a variety of systems to provide the information that your utility needs.

We offer Report Access for water and energy utilities. It may be purchased à la carte or as part of a customized suite of Sensus Analytics applications.

Product Features
  • Standard and customized reports available
  • Secure, cloud-based platform
  • User-friendly dashboard
  • Compatible with any AMI or AMR system

Benefits to you

  • Streamlines customer service and operations
  • Provides real-time data
  • Runs on any device (PC, tablet, mobile phone, etc.)
Industries & Applications

Industries & Applications

Recommended Industries and Applications