It looks like you are coming from United States, but the current site you have selected to visit is Burundi. Do you want to change site?

Yes, please! No, keep me on the current site

FlexNet EasyLink™ WorkBook Application

Overview Industries & Applications
Overview

Overview

Product Features
  • Provides a GPS-based mapping interface to graphically depict the location of each meter along a route to instantly verify each reading
  • Maps similar to GPS show your current location
  • Meter locations along each route can be optionally set by the utility to change color or disappear from the screen when collected
  • The on-screen map automatically shifts position when used with the GPS system, keeping the vehicle location “positioned” on the map as it travels along the route
  • Map layers include meter information, street names and other useful information
  • Shortens meter read time and reduces costs
  • On-screen instant reading verification helps eliminate the need to re-drive the routes to obtain readings which may have been missed
  • Eliminates guesswork in establishing the most efficient routes for radio-based meter reading
  • Alerts the meter reader of multiple alarm conditions to include leaks, high/low, low battery
  • Non-radio-equipped meters can be depicted on digital route maps to alert the user that manual or special readings are required at the specific locations
  • Route statistics are saved and displayed while being loaded and read
  • Real-time data transference and route updates (Wi-Fi and cellular options)

For more information about this product, download the data sheet.

The FlexNet EasyLink™ WorkBook application provides on-screen mapping for for the FlexNet EasyLink™ Mobile Communications solution. WorkBook allows utilities to simultaneously read both Sensus SmartPoint® modules and Itron ERTs in a drive-by environment. WorkBook enhances vehicle-based meter reading and allows the end-user to view routes and their status.

Benefits to you

  • Real-time data transfer via Wi-Fi or cellular
  • Instant access to assigned route reading tasks (via Wi-Fi or cellular)
  • Work offline in the absence of data connectivity
  • Maps similar to GPS show your current location
  • Real-time access to meter-reading status via GPS
  • Visual alert statuses identify problems at the meter

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications