It looks like you are coming from United States, but the current site you have selected to visit is Burundi. Do you want to change site?

Yes, please! No, keep me on the current site

Alarm Insight Application

Overview Industries & Applications
Overview

The Needle in the Haystack is Now Easy to Find

Understand what really happened. Alarm Insight provides a complete view of alarms and statuses leading up to an event so you can view and segment large volumes of data and quickly identify the root cause. This evaluation tool can provide the information you need to efficiently troubleshoot problems and improve systems reliability.

Alarm Insight displays historical alarm data from multiple information sources on one, easy-to-read screen. Review overall events, drill down to device-specific details and export data to other file formats for further analysis, visualization or reporting purposes.

By customizing your views, you can quickly spot trends, identify anomalies and evaluate how to better respond.

Delivered via a secure, cloud-based platform, Alarm Insight is accessible on any device (PC, tablet, mobile phone, etc.). This application collects data from a variety of systems to provide the information that your utility needs.

Alarm Insight may be purchased a la carte or as part of a customized suite of Sensus Analytics applications for water and energy utilities.

Product Features
  • Historical view of alarms
  • Single view of all events

 
For more information about this product, download the data sheet.

Benefits to you

  • Summarizes events by date range
  • Monitors alarms from your entire system
  • Drills into events
  • Trends and maps events
  • Visualizes alarm total versus endpoints affected
  • Displays detailed information from multiple information streams
Industries & Applications

Industries & Applications

Recommended Industries and Applications