pH electrodes for universal applications for lab and field
Standard electrodes with gel electrolyte for pH measurement in lab and field applications
BlueLine 22 pH: 120 mm pH elektrode electrode with gel reference system, 1 m fixed cable with DIN plug
BlueLine 25 pH: 120 mm pH elektrode electrode with gel reference system, 1 m fixed cable with BNC plug
BlueLine 24 pH: 120 mm pH elektrode electrode with gel reference system, NTC 30 kOhm, 1 m fixed cable with DIN plug and 4 mm banana plug
BlueLine 24-3 pH: 120 mm pH elektrode electrode with gel reference system, NTC 30 kOhm, 3 m fixed cable with DIN plug and 4 mm banana plug
BlueLine 26 pH: 120 mm pH elektrode electrode with gel reference system, NTC 30 kOhm, 1 m fixed cable with BIN plug and 4 mm banana plug
BlueLine 26 pHNTC10: 120 mm pH electrode with gel reference, NTC 10 kOhm, 1 m fixed cable with BIN plug and 4 mm banana plug
BlueLine 28 pH: 120 mm pH electrode with gel reference, Pt 1000, 1 m fixed cable with DIN plug and 4 mm banana plug
BlueLine 28 pHP: 120 mm pH electrode with gel reference, Pt 1000, 1 m fixed cable with DIN plug and 2 mm pin plug
BlueLine 28-5 pHP: 120 mm pH electrode with gel reference, Pt 1000, 5 m fixed cable with DIN plug and 4 mm banana plug
SKU: 285129241